IESNA:LM-63-2002
[TEST]P952506
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-830-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23417
TILT=NONE
156 -1 1 37 41 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3242.5 3663.5 4083 4437.9 4708.9 4873.4 4994.4 5120.3 5239.6 5376.8
5544.5 5725.2 5949.4 6194.6 6501.1 6938.3 7541.6 8357.9 9435.5 10814.8
12600.6 14741.3 16725.5 17877.3 17657.9 15967.3 12834.5 9311.3 5975.2 4247.5
2931.2 1837.4 1022.8 222.6 0 0 0
3242.5 3600.6 3981.3 4291.1 4521.8 4673.4 4778.3 4892.8 5013.8 5138
5294.5 5481.6 5699.4 5941.4 6231.7 6612.5 7123.8 7799.8 8664.4 9866.2
11432.7 12936.1 13673.4 13420.1 12531.2 11040.6 8691.8 5881.7 3176.4 1876.1
1034.1 463 179.1 22.6 0 0 0
3242.5 3563.5 3858.7 4074.9 4237.8 4336.2 4405.6 4496 4575 4650.8
4757.3 4899.2 5067 5228.3 5400.9 5612.3 5860.7 6159.1 6525.3 6891.5
7002.8 6635 5704.2 4612.1 3395.8 2356.9 1664.8 1201.8 843.7 606.6
409.7 245.2 137.1 61.3 11.3 0 0
3242.5 3471.6 3691 3852.3 3945.9 3994.3 4028.1 4042.6 4033 3995.9
3941 3912 3879.7 3802.3 3632.9 3390.9 3139.3 2898.9 2692.4 2552.1
2481.1 2416.6 2327.8 2177.8 2063.3 1974.5 1700.3 1377.7 909.8 637.2
454.9 316.2 209.7 90.3 12.9 0 0
3242.5 3379.6 3537.7 3657.1 3721.6 3737.8 3700.7 3600.6 3439.3 3229.6
3003.8 2821.5 2702.1 2629.5 2571.4 2485.9 2363.3 2245.6 2153.6 2105.2
2105.2 2118.1 2121.3 2108.4 2013.3 1803.5 1580.9 1432.5 1206.7 969.5
703.3 461.4 251.7 98.4 6.5 0 0
3242.5 3305.4 3381.2 3468.4 3531.3 3524.8 3439.3 3273.2 3071.5 2882.8
2726.3 2615 2550.4 2502.1 2445.6 2358.5 2235.9 2087.5 1942.3 1827.7
1766.4 1774.5 1824.5 1858.4 1845.5 1789 1666.4 1468 1247 1038.9
843.7 663 482.3 280.7 121 0 0
3242.5 3205.4 3229.6 3290.9 3358.7 3390.9 3340.9 3231.2 3108.6 2998.9
2887.6 2761.8 2631.1 2503.7 2379.5 2248.8 2105.2 1953.6 1810 1692.2
1587.4 1498.7 1422.8 1374.4 1359.9 1355.1 1329.3 1271.2 1171.2 1030.8
795.3 545.3 301.7 159.7 58.1 0 0
3242.5 3139.3 3079.6 3092.5 3190.9 3316.7 3415.1 3423.2 3353.8 3244.1
3116.7 2965 2789.2 2603.7 2427.8 2260.1 2100.4 1945.5 1806.8 1698.7
1619.6 1568 1526.1 1474.5 1395.4 1271.2 1142.1 1048.6 964.7 871.1
748.5 579.1 372.6 216.2 71 0 0
3242.5 3060.2 2921.5 2900.5 2997.3 3240.9 3502.2 3624.8 3587.7 3449
3282.8 3113.5 2934.4 2736 2537.5 2344 2161.7 1993.9 1847.1 1734.2
1648.7 1589 1564.8 1548.7 1513.2 1435.7 1342.2 1235.7 1127.6 1001.8
848.5 661.4 487.2 306.5 100 0 0
3242.5 2984.4 2776.3 2673.1 2723.1 2968.3 3328 3616.8 3686.1 3565.1
3363.5 3169.9 2990.8 2803.7 2618.2 2432.7 2248.8 2069.7 1913.2 1793.9
1693.8 1627.7 1579.3 1558.3 1527.7 1471.2 1390.6 1300.2 1201.8 1092.1
940.5 746.9 548.5 301.7 93.6 3.2 0
3242.5 2916.6 2687.6 2552.1 2571.4 2790.8 3123.1 3413.5 3576.4 3531.3
3361.9 3169.9 2990.8 2813.4 2639.2 2464.9 2284.3 2106.8 1952 1821.3
1710 1634.2 1577.7 1543.8 1508.3 1443.8 1348.6 1245.4 1142.1 1021.1
871.1 674.3 490.4 261.3 71 0 0
3242.5 2903.7 2631.1 2442.4 2406.9 2552.1 2811.8 3108.6 3305.4 3324.8
3219.9 3057 2895.7 2745.6 2597.2 2437.5 2269.8 2100.4 1943.9 1810
1695.5 1613.2 1542.2 1477.7 1400.2 1285.7 1126 940.5 766.3 622.7
480.7 321 195.2 98.4 8.1 0 0
3242.5 2824.7 2489.1 2224.6 2093.9 2100.4 2182.6 2294 2382.7 2429.5
2429.5 2371.4 2297.2 2218.1 2131 2039.1 1948.7 1850.3 1732.6 1611.6
1495.4 1363.1 1226 1106.6 985.7 822.7 661.4 543.6 450.1 358.1
262.9 162.9 75.8 21 0 0 0
3242.5 2766.6 2381.1 2060 1861.6 1776.1 1748.7 1745.5 1735.8 1721.3
1690.6 1632.5 1563.2 1480.9 1384.1 1305.1 1227.6 1167.9 1129.2 1113.1
1092.1 1047 974.4 882.4 772.7 658.2 551.7 458.1 369.4 288.8
206.5 116.1 50 8.1 0 0 0
3242.5 2737.6 2308.5 1958.4 1727.7 1613.2 1553.5 1501.9 1443.8 1379.3
1321.2 1274.4 1221.2 1177.6 1126 1074.4 1019.5 948.6 869.5 803.4
735.6 674.3 621.1 579.1 532.4 474.3 409.7 345.2 275.9 211.3
143.6 90.3 43.6 1.6 0 0 0
3242.5 2713.4 2264.9 1905.2 1663.2 1534.1 1455.1 1379.3 1306.7 1234.1
1164.7 1105 1048.6 992.1 940.5 890.5 837.2 782.4 730.8 675.9
624.3 579.1 538.8 495.2 443.6 398.5 346.8 288.8 222.6 164.5
119.4 71 24.2 0 0 0 0
3242.5 2736 2279.4 1913.2 1651.9 1500.3 1398.6 1321.2 1255.1 1190.5
1126 1064.7 1001.8 945.3 893.7 842.1 788.8 730.8 672.7 613
561.4 517.8 480.7 448.5 416.2 380.7 332.3 279.1 232.3 192
148.4 101.6 37.1 0 0 0 0
3242.5 2748.9 2295.6 1924.5 1645.5 1461.5 1353.5 1284.1 1222.8 1158.3
1097 1035.7 980.8 929.2 880.8 829.2 777.6 719.5 661.4 603.3
551.7 514.6 484 458.1 427.5 385.6 329.1 282.3 246.8 209.7
164.5 109.7 43.6 12.9 0 0 0
3242.5 2748.9 2313.3 1939.1 1640.6 1430.9 1316.4 1250.2 1188.9 1127.6
1059.9 1001.8 951.8 896.9 843.7 790.5 735.6 680.8 625.9 574.3
532.4 504.9 479.1 451.7 409.7 351.7 280.7 246.8 211.3 172.6
125.8 66.1 27.4 6.5 0 0 0
3242.5 2803.7 2382.7 2006.8 1680.9 1437.3 1308.3 1238.9 1177.6 1126
1066.3 1009.9 955 901.8 846.9 793.7 738.8 685.6 635.6 590.4
553.3 524.3 495.2 459.8 408.1 325.9 245.2 211.3 177.5 140.3
100 58.1 30.7 12.9 3.2 0 0
3242.5 2836 2429.5 2053.6 1716.4 1459.9 1316.4 1240.5 1180.9 1126
1069.5 1014.7 961.5 908.2 856.6 805 751.7 700.1 651.7 608.2
571.1 540.4 508.2 467.8 411.4 325.9 242 208.1 172.6 137.1
95.2 56.5 32.3 16.1 8.1 0 0
3242.5 2848.9 2460.1 2093.9 1748.7 1500.3 1322.8 1248.6 1182.5 1135.7
1082.4 1029.2 977.6 926 876 827.6 775.9 724.3 675.9 627.5
588.8 556.5 522.7 485.6 416.2 330.7 256.5 224.2 187.1 150
106.5 64.5 38.7 24.2 14.5 6.5 0
3242.5 2939.2 2600.5 2250.4 1903.6 1598.7 1384.1 1264.7 1200.2 1148.6
1101.8 1053.4 1005 956.6 906.6 856.6 806.6 755 708.2 663
622.7 585.6 548.5 506.5 454.9 388.8 306.5 261.3 222.6 183.9
140.3 88.7 54.8 35.5 25.8 12.9 0
3242.5 3007 2727.9 2416.6 2084.2 1768.1 1503.5 1305.1 1206.7 1148.6
1101.8 1055 1008.2 959.8 911.5 859.8 805 755 706.6 661.4
624.3 585.6 545.3 500.1 450.1 395.2 332.3 279.1 240.4 201.6
161.3 116.1 59.7 35.5 22.6 11.3 0
3242.5 3071.5 2876.3 2629.5 2353.6 2050.4 1753.5 1468 1251.8 1159.9
1105 1055 1008.2 959.8 908.2 858.2 805 751.7 700.1 645.3
593.7 545.3 500.1 458.1 422.7 380.7 329.1 274.2 222.6 182.3
146.8 109.7 61.3 27.4 14.5 4.8 0
3242.5 3174.8 3081.2 2937.6 2705.3 2439.1 2173 1901.9 1550.3 1268
1134.1 1071.2 1019.5 969.5 921.1 871.1 819.5 767.9 714.6 658.2
604.9 551.7 503.3 458.1 414.6 369.4 321 274.2 222.6 169.4
130.7 92 58.1 30.7 14.5 6.5 0
3242.5 3281.2 3300.6 3281.2 3169.9 2995.7 2789.2 2560.1 2266.5 1887.4
1495.4 1205.1 1066.3 1003.4 956.6 911.5 863.1 821.1 780.8 732.4
684 624.3 564.6 509.8 466.2 424.3 466.2 488.8 369.4 295.2
195.2 143.6 82.3 40.3 19.4 9.7 0
3242.5 3386.1 3526.4 3641 3686.1 3650.6 3536.1 3386.1 3245.7 3078
2821.5 2473 2064.9 1648.7 1311.5 1132.5 1080.8 1042.1 974.4 913.1
866.3 824.3 764.7 721.1 759.8 788.8 664.6 504.9 306.5 229.1
171 124.2 83.9 48.4 24.2 8.1 0
3242.5 3492.5 3755.5 4000.7 4183 4287.9 4294.3 4234.6 4178.2 4160.4
4149.1 4100.7 4005.5 3886.2 3734.5 3558.7 3337.7 3126.4 3052.1 3329.6
3931.3 4504 4589.5 3978.1 2806.9 1663.2 982.4 617.9 427.5 313
237.1 171 116.1 66.1 25.8 6.5 0
3242.5 3595.8 3965.2 4331.4 4637.9 4834.7 4928.3 4960.5 4992.8 5049.3
5136.4 5249.3 5384.8 5509 5633.2 5726.8 5875.2 6141.4 6638.3 7451.3
8506.3 9650.1 10766.4 11624.6 11724.6 10919.7 9374.2 7323.9 5113.8 3195.7
1856.8 1105 629.1 237.1 72.6 3.2 0
3242.5 3632.9 4060.4 4484.7 4836.3 5068.6 5184.8 5234.8 5281.6 5346.1
5434.8 5541.3 5680 5820.4 5972 6178.5 6475.3 6907.7 7546.5 8432.1
9608.1 11160 13276.5 15902.8 17596.6 17186.9 15930.2 14200.9 12334.4 10563.1
8751.5 6752.8 4621.8 2716.6 1101.8 277.5 0
3242.5 3660.3 4124.9 4608.9 4992.8 5244.5 5368.7 5405.8 5425.1 5434.8
5459 5491.3 5533.2 5551 5607.4 5733.3 5954.3 6305.9 6875.4 7712.6
8840.3 10413.1 12779.7 16257.7 20882.7 22353.9 21166.6 19758.3 18200 16577.1
14183.1 11082.6 7723.9 4702.4 1856.8 593.7 0
3242.5 3721.6 4270.1 4829.9 5292.9 5573.6 5654.2 5604.2 5484.8 5312.2
5121.9 4939.6 4758.9 4591.1 4508.9 4607.3 5036.4 5797.8 6718.9 7582
8399.9 9353.3 10656.7 12536.1 16135.1 20445.5 19566.3 17477.3 16106.1 15167.2
13829.8 11895.6 9293.6 6468.9 2529.5 416.2 0
3242.5 3753.9 4420.1 5029.9 5517.1 5754.2 5749.4 5544.5 5220.3 4878.3
4554 4283 4073.3 3950.7 4071.7 4673.4 5697.8 6949.6 8270.8 9663
11185.8 12636.1 14020.2 15625.3 17998.3 21027.9 21616.7 20055.1 18303.2 16507.7
14375.1 11511.7 8120.8 3931.3 1539 172.6 0
3242.5 3803.9 4452.4 5094.4 5591.3 5830.1 5728.4 5367.1 4910.5 4544.3
4218.5 3958.8 3773.2 3731.3 4081.4 5008.9 6386.6 8117.6 10251.8 12845.8
15689.9 18614.6 21537.7 24165.5 27151.5 29897.2 30592.5 29335.8 26940.2 23744.5
19542.1 13755.6 8927.4 4936.4 2381.1 275.9 0
3242.5 3807.1 4460.5 5094.4 5575.2 5788.1 5684.9 5333.2 4879.9 4473.4
4147.5 3892.6 3724.8 3749 4236.2 5330 6907.7 8975.8 11603.7 14594.5
17643.4 20627.8 23630 26724.1 30223.1 32767 32910.6 30903.8 27406.4 22779.8
17943.5 13328.1 8709.6 5067 2008.4 253.3 0
3242.5 3807.1 4444.3 5055.7 5496.1 5697.8 5673.6 5446.1 5096.1 4712.1
4370.1 4115.2 3939.4 3924.9 4308.8 5270.3 6680.2 8366 10335.7 12519.9
14702.6 16894.9 19001.7 21118.2 24018.7 26861.2 27621 26206.2 23801 20669.8
17174 13312 10026 5970.4 2266.5 200 0
3242.5 3763.6 4357.2 4913.8 5317.1 5523.6 5589.7 5552.6 5399.3 5168.7
4912.2 4665.3 4452.4 4337.9 4444.3 4965.4 5912.3 7133.5 8435.4 9642
10806.7 11829.5 12794.2 14142.8 16707.8 19284 18951.7 16764.2 14744.5 12958.7
10729.3 8062.7 5409 2631.1 738.8 90.3 0
3242.5 3762 4292.7 4781.5 5134.8 5331.6 5444.5 5517.1 5554.2 5565.5
5546.1 5491.3 5423.5 5349.3 5338 5468.7 5868.8 6568.9 7549.7 8666
9945.3 11532.7 13629.8 16352.9 19214.7 19753.5 16756.2 12949 9524.3 6935.1
5442.9 3976.5 2884.4 1697.1 472.7 19.4 0
3242.5 3673.2 4120.1 4531.4 4831.5 5012.2 5146.1 5262.2 5370.3 5507.4
5655.8 5804.2 5993 6173.7 6418.9 6785.1 7312.6 8065.9 9206.5 10761.6
12661.9 14867.1 17486.9 20416.5 21466.7 19919.6 16262.5 12203.8 8241.8 5944.6
4300.8 2869.9 1727.7 398.5 9.7 0 0
3242.5 3663.5 4083 4437.9 4708.9 4873.4 4994.4 5120.3 5239.6 5376.8
5544.5 5725.2 5949.4 6194.6 6501.1 6938.3 7541.6 8357.9 9435.5 10814.8
12600.6 14741.3 16725.5 17877.3 17657.9 15967.3 12834.5 9311.3 5975.2 4247.5
2931.2 1837.4 1022.8 222.6 0 0 0
